Proximity switch SDBT-MSX-1L-PU-E-0.3-N-M12

8222734

GTIN: 4052568769932

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection technology
M12x1 A-coded as per EN 61076-2-101
DC operating voltage range
10 V - 30 V
Switching element function
N/O-N/C contact, switchable
Switching output
PNP/NPN switchable