Proximity switch SDBT-MSX
Electronic proximity switch for T-slot, can be used from above; the simplest, quickest and safest commissioning without a power supply, without fine adjustment and without readjustment: Auto teach-in, programmable
- Measuring principle: magnetic Hall
- Auto teach-in: automatic teach-in of the switching point at system start-up
- Programmable: PNP/NPN, NO/NC and switching window width between 2 ... 15 mm
- Can be inserted into the slot from above, secured with screw
- LED status indications
- Cable length 0.3 ... 5 m