Air reservoir ARVA-20

8240350

GTIN: 4052568793692

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Volume
20 l
Air reservoir material
Powder-coated steel
Temperature of medium
0 °C - 100 °C
Operating medium
Air
CE marking (see declaration of conformity)
as per EU pressure equipment directive