Quarter turn actuator DFPD-E-N-33-RP-90-RD-F05

8254870

GTIN: 4052568811921

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
33 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T14