Semi-rotary drive DFPD-E

The DFPD-E is the efficient semi-rotary drive for standard applications with a compact design, reduced air consumption, and maximum flexibility in integration.
  • Up to 20 % lower air consumption for increased energy efficiency
  • Compact and lightweight design
  • Optimized for standard applications
  • Reliable gear rack-pinion technology for precise motion
  • Flexible installation options and various sizes available
  • Operating pressure up to 8 bar for a wide range of application scenarios