Air reservoir CRVZS
Compressed air accumulator to AD 2000 made of high-alloy stainless steel up to 20 l volume.
- Corrosion-resistant
- Compensation of pressure fluctuations and as accumulators in the event of sudden air consumption
- Provision of large volumes of compressed air for supplying fast pulsing actuators
- With port for condensate drain in some cases
- Food-safe, see www.festo.com/catalogue/crvzs > "Support / Downloads" tab > "Certificates"
- Operating medium compressed air, vacuum