• Products
  • Downloads
  • Diagrams

Everything under control!

Reliable

The durable design and the rigidity of the gripper fingers ensures the DHWC has a long service life, without it losing any of its very high repetition accuracy. The opening angle is up to 30°, while the lateral supporting structure of the gripper jaws enables a high torque load. The DHWC is available in single-acting or double-acting versions and in many different sizes. A wide range of connection options makes mounting very easy. Gripping force retention is optionally available.

Efficient and sustainable

Our experts had several objectives in mind when they developed the DHWC: an attractive price, low weight and designed to save as much space as possible. The low content of copper, zinc and nickel also makes it suitable for battery production. Last but not least, the reduced material usage, the long service life and the low air consumption also make it extremely sustainable.

Download all information as a compact PDF.