Ball screw axis EGC-BS
The precise, quiet-running, heavy-duty ball screw axis EGC-BS has a unique cross-section that is optimized for maximum rigidity and load-bearing capacity. This means you can often use this linear actuator in a smaller size, thus lowering your costs.
- Axis for high repeat accuracy
- Ball bearing guide for high loads and torques
- With optional clamping unit, at one or both ends
- Profile with optimized rigidity
- The motor can be flexibly mounted on 2 sides
- 34 types in stock with short delivery times and modular products for custom variants
- Strokes up to 3 m possible
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems