Ball screw axis ELGA-BS-KF
Powerful, dynamic – and protected: With its precision, durability and dynamism, the ball screw axis ELGA-BS makes positioning in challenging conditions incredibly efficient at strokes of up to 3000 mm. Its actuator is protected by a sturdy cover strip.
- Internal, precision ball bearing guide with high load capacity for high torque loads
- Axis for high repeat accuracy
- For the highest requirements in terms of feed force and accuracy
- Guide and ball screw drive protected by cover strip
- Speeds up to 2 m/s with high acceleration up to 15 m/s²
- Space-saving position sensing
- Flexible motor mounting
- 34 preconfigured types and modular product system for custom variants
- Strokes up to 3 m possible
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems