• Products
  • Downloads
  • Diagrams

The ball screw axes ELGC-BS stand out thanks to their internal spindle and recirculating ball bearing guide protected by a permanent stainless steel cover strip as well as their design for optimized weight. They promise precise and smooth running, whether installed horizontally or vertically.

The mounting elements for axis/axis mounting enable direct mounting of the ball screw axes ELGC-BS with the toothed belt axes ELGC-TB and the mini slide EGSC without an additional adapter plate.

1. Cover strip

Permanent stainless steel cover strip protects the guide and spindle or toothed belt

2. Motor mounting

ELGC-BS motor mounting

Free choice of motor positions and outlet orientations, various axial and parallel kits, can also be changed at a later date

3. "One-size-down" assembly system

Combine basic axis with next smaller structural axis without an additional adapter

4. Integrated coupling

Highly compact coupling integrated into the ball screw axis. Including easy exchange in case of service, compatible with axial and parallel kit

5. Compact double bearing

ELGC-BS compact double bearing

High-performance, double ball bearings integrated in the axis to absorb drive forces and torques, space-saving installation in the axis

6. Guide

ELGC-BS guide

Integrated recirculating ball bearing guide with long service life as well as rigid and precise guide rail to absorb high guide forces

7. Position sensing

Inexpensive position monitoring with proximity switch SMT-8M