Ball valve actuator unit VZBA
2-way or 3-way ball valve actuator: the ideal combination of pneumatic quarter turn actuator and ball valve.
- Ball valve actuator unit with double- or single-acting quarter turn actuator DFPD
- Stainless steel ball valve
- NAMUR port pattern for solenoid valves/limit switch attachments to VDI/VDE 3845
- Flow is fully opened or closed in both directions
- Use in zone 1, 21, 2, 22