Ball valve actuator unit VZBM-A

The preassembled actuator units comprising the ball valves VZBM and the actuators DFPD can be either single-acting or double-acting. The brass ball valves VZBM with their low torques can be combined with small, space-saving actuators without loss of function.
  • Ball valve actuator unit with double- or single-acting quarter turn actuator DFPD
  • Brass ball valve
  • 2-way ball valve actuator with pipe thread in accordance with EN 10226-1
  • 3-way ball valve actuator with drilled L-hole and pipe thread in accordance with EN 10226-1
  • 3-way ball valve actuator with drilled T-hole and pipe thread in accordance with EN 10226-1
  • Flow is fully opened or closed in both directions