Ball valve VZBE

2-way, 2-way manual or 3-way: the stainless steel ball valve VZBE controls various media, in both process automation and industrial automation.
  • 2-way manual, with lockable hand lever
  • 2- and 3-way with ISO 5211 head flange, with optional lockable hand lever
  • Stainless steel design
  • Pipe thread to ASME B1.20.1 or welded end to ASME B16.11
  • Optionally with pre-assembled hand lever