Ball valve VZBF
The two-piece, easy-to-maintain stainless steel ball valve is suitable for liquid and gaseous media.
- Connecting flange according to DIN 1092-1 or ANSI 150
- Fire Safe Approval
- Stainless steel design
- Automatable 2-way flange ball valve
- Mounting flange according to ISO 5211
- Blow-out proof shaft
- Manual operation possible using hand lever