Click fitting NPKA
The lightweight, corrosion free polymer of the NPKA click fitting is free of silicone, nonferrous metals, fluorine, and grease, is FDA compliant, and is suitable for clean rooms. Ideal for the electronics and semiconductor industry, small part and battery cell assembly, and food and beverage production.
- POM, polyamide 66
- Quick and simple tube installation using one hand
- Completely plastic
- Food grade see www.festo.com/certificates/NPKA
- Operating media compressed air, vacuum, water. Water according to manufacturer's declaration, see www.festo.com/certificates/NPKA
- No copper, fluorine or silicone
- Cleanroom compatible
- Easy-to-clean design - minimal corners and edges
- Straight design, L-shaped, T-shaped