Compact cylinder, inch DPCA
Compact, “pancake style”, short stroke cylinder with full inch dimensions. NPT cylinder ports and inch rod thread. Fits to tight spaces, ideal for clamping and holding.
- Single-part cylinder body and bushing holder for previously unattained rigidity and piston rod support.
- Machining of surfaces provides rectangularity and concentricity for positioning, assembly and mounting on the rod.
- Enables a dirt-free appearance for your machines.
- 8 sizes from ½" to 4", for high forces yet compact floorspace.
- Self-lubricating piston bushing and seals ensure a long service life and maintenance-free operation