Compact cylinder, inch DPCB

Highly stable, high-strength aluminum alloy for a longer service life of the Seal.
  • Stainless steel tie rods surrounded by aluminum alloy spacers ensure stability and rigidity.
  • Robust design with high-strength aluminum housing and end caps.
  • Dimensions enable direct integration into existing designs, ideal for MRO.
  • 8 sizes from ½" to 4", for high forces yet compact floorspace.
  • Self-lubricating piston bushing and seals ensure a long service life and maintenance-free operation