Connecting cable KMPYE
- For solenoid coils with thread M12x1 A-coded according to EN 61076-2-101
- For connection of Proportional directional control valves MPYE with end-position controller SPC11
- Cable length 0.3 ... 5 m
- With PVC or PUR cable
- Ambient temperature -25 ... +80 °C