Connecting cable NEBS

  • For connection with rectangular design L1, pitch 5.8 mm
  • For thread M12x1 A-coded according to EN 61076-2-101
  • For thread M16x0.75
  • Connecting cable for pressure sensor SPAN
  • Degree of protection to IP40, IP65, IP67, IP69K, in assembled state
  • Cable length 0.5 ... 10 m
  • With PVC or PUR cable
  • Ambient temperature -40 ... +70 °C