Festo AX Controls CODESYS PLC GSBE-PLC
The CODESYS PLC app represents the PLC runtime system of the controller in accordance with IEC 61131-3 and is available in various versions. The basic version includes a variety of communication interfaces (e.g. EtherCAT® Master & Modbus® TCP).
- CODESYS app for Festo AX Controls controllers
- From 256 to unlimited number of I/Os
- For controlling four to an unlimited number of axes
- Modular licensing concept for user-centered expansion of functions
- Easy expansion of CNC and robotics functionality via the advanced license