Guided drive DGRF

Combines precision with rigidity. FDA-compliant for seals and with NSF-H1 lubrication included. Optionally available with self-adjusting PPS end-position cushioning system and dry-running seal.
  • Easy-to-clean design
  • Increased corrosion protection
  • FDA-approved lubrication and sealing on the basic design
  • Hygienic mounting of the sensors possible
  • Compact design with high guide precision and load capacity
  • Long service life thanks to optional dry-running seal
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes