Limit switch box SRBC
The digital sensor box SRBC enables rapid detection of the current position of the quarter turn actuator. The corrosion-resistant design of the box is ideal for use under tough ambient conditions, including outdoor applications.
- Pre-assembled mounting adapter for ease of installation
- Trip cams can be set easily without additional tools
- Sturdy, corrosion-resistant design, ideal for use in harsh operating conditions
- Clearly visible 3D position indicator allows rapid detection of the current position of the quarter turn actuator
- With safety functions
- Variants in accordance with EU Explosion Protection Directive (ATEX)