Linear actuator with position feedback DDLI

Pneumatic positioning actuator with non-contact linear potentiometer, for attaching to customer's own guides.
  • Based on linear actuator DGC-K
  • Without guide
  • With linear potentiometer for contactless measurement
  • Suitable for positioning with stepping motor driver CPX-CMAX
  • Suitable for end-position control with end-position controller CPX-CMPX or SPC11
  • Measures absolute values
  • Can be used as a measuring cylinder
  • Protection: IP67
  • For attachment to customer's own guide
  • Supply ports on end face