Linear gantry YXCL

For vertical 2-dimensional movement. Reliable and precise due to high mechanical rigidity, even with very long strokes of up to 3000 mm in the Y direction. Configure and order now, in just three steps using the Handling Guide Online!
  • Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
  • For two-dimensional movements in a vertical working space
  • Flexible working space due to scalable strokes in the Y and Z direction
  • Serial kinematic drive concept based on toothed belt and spindle axes
  • Choice of vertical axis - pneumatic or electric
  • High mechanical rigidity and sturdy design
  • Ideal for long gantry strokes and heavy loads
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems