Mass flow controller VEFC

The very compact VEFC for inert gases has all the advantages of piezo valves: maximum dynamics, infinitely variable precision, very low power consumption and heating, stable flow without manual adjustment.
  • Very compact: only 24 mm wide
  • Directly controlled, dynamic piezo valve
  • Very flexible: customizable control parameters
  • Outstanding value for money
  • Sustainable operation due to efficient control