NFPA standards-based cylinder, inch DSNB

Repairable, high-performance pneumatic cylinder compliant with NFPA standards, featuring tie rods and anodized aluminum end caps. The robust design, featuring a high-strength, hard-chromed steel piston rod, a large composite rod bearing and a solid aluminum piston with a PTFE wear strip, is particularly suitable for applications involving heavy loads.
  • 7 sizes from 1 ½" to 6"
  • Complies with NFPA standard and allows easy replacement
  • Extensive range of options provides flexibility to meet your specific requirements
  • Extra long rod bearing made of a non-metallic composite material withstands heavy loads
  • Easy replacement of the bearing cartridge without dismantling the cylinder
  • Choice of end-position cushioning (elastomer, fixed pneumatic, adjustable pneumatic)