Parallel gripper DHPS
The oval piston gives this standardized gripper a powerful grip—in many application scenarios.
- Heavy-duty, precision T-slot guide for gripper jaws
- High gripping force with compact size
- Max. repetition accuracy
- Can be used as a double-acting and single-acting gripper
- Single-acting variant or with gripping force backup opening (NO) or closing (NC)
- Suitable for external and internal gripping
- Wide range of options for mounting on actuator units