Planar surface gantry YXCF
High mechanical rigidity and robust design for an extremely wide variety of applications, with light to heavy workpieces or payloads and long strokes. Configure and order now, in just three steps using the Handling Guide Online!
- Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
- For two-dimensional movements in the horizontal working space
- Serial kinematic drive concept based on toothed belt and spindle axes
- Flexible working space through scalable strokes in the Y and Z direction
- Particularly suitable for very long strokes and heavy payloads
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems