Position transmitter SDAP-MHS

Position transmitter for T-slot, can be used from above, for use with Festo Motion Terminal VTEM.
  • Only for use with Festo Motion Terminal VTEM
  • Analog sensor for VTEM input module CTMM
  • Measuring principle: magnetic Hall
  • Can be inserted into the slot from above, secured with screw
  • LED status indications
  • Cable length 0.3 m
  • Suitable for T-slot