Pressure gauge MA

Pressure gauge to DIN EN 837-1 for front panel or in-line mounting. Indicating range up to 16 bar / 230 psi.
  • Designs based on DIN EN 837-1, with optional red-green range
  • Pneumatic connection via R, metric, or G thread, push-in connector
  • Display units bar, psi, MPa