Pressure regulator, inch VRPA-I

Attractive, compact, powerful – our classic product in a new design! VRPA makes reducing the pressure easy. It can be installed directly inline between two pieces of tubing or even right on the valve manifold. This allows you to save energy when the full pressure of the network is not required.
  • With NPT connecting thread
  • Regulates operating pressure independently of fluctuating inlet pressure
  • With secondary exhausting and with return flow function
  • Piston regulating valve with through pressure supply
  • Greater energy efficiency thanks to movement-specific pressure adjustment
  • Directly actuated
  • With optional pressure gauge
  • Connections: push-in connector at both ends, thread/push-in connector
  • Sustainable in operation due to reduction of the pressure level