Pressure sensor SPAF

Compact and attractively priced: pressure and vacuum sensor for high demands in an IP65 environment with smart one-key teach-in and helpful counter functions.
  • IO-Link® communication interface
  • IP65 Rating
  • Designs with display or LED switching status indication
  • Replication function for quick transfer of settings
  • Switching output (PNP / NPN; NO / NC) adjustable via software
  • One key teach-in switching point setting
  • Sustainable operation thanks to pressure monitoring