Pressure switch PEV, VPEV

Adjustable pressure indicator or vacuum indicator in sturdy cast aluminum housing with plug to EN 175301-803 or EN 60947-5-2.
  • Mechanical pressure and vacuum switch
  • Adjustable switching point
  • Mounting: screw-in, via through-holes or via H-rail
  • Visual scale for pressure adjustment
  • Certification: CCC, c UL us - Recognized (OL), RCM Mark