Proximity switch SDBT-MS

Electronic proximity switch for T-slot, can be inserted from above, compliant with EU/EX protection directive (ATEX), with Namur output.
  • Measuring principle: magneto-resistive
  • As per EU explosion protection directive (ATEX)
  • Can be inserted into the slot from above, secured with screw
  • LED switching status indication
  • Cable length 2.5 … 20 m