Radial gripper HGRT

For demanding tasks: robust radial gripper with synchronized sliding block guide.
  • Robust and precise kinematics for the highest torque resistance and long service life
  • Secure gripping thanks to precise, polished plain-bearing guides
  • Slotted guide
  • Optimum cycle times thanks to freely adjustable opening angle up to a maximum of 90° per gripper finger. This prevents the possibility of collisions due to the gripper jaws opening too wide
  • Can be used as a double-acting and single-acting gripper
  • Single-acting variant or with gripping force backup normally closed (NC)
  • Suitable for external and internal gripping
  • Wide range of options for mounting on actuator units