Remote I/O system CPX-AP-L

The new I/O modules CPX-AP-L in IP20 can be seamlessly integrated into the CPX-AP system including valve technology. For end-to-end networking and cost-effective integration of sensors and actuators - such as proximity switches and individual valves.
  • Decentralized and lightweight I/O system in IP20
  • Highly flexible remote IO system with maximum performance
  • Can be expanded and easily combined with CPX-AP-I and CPX-AP-A to form an integrated system
  • End-to-end connectivity with extended diagnostics option increases machine availability and productivity
  • Simple integration into the controller of your choice: PROFINET, PROFIBUS, EtherCAT®, EtherNet/IP, ModbusTCP, Profibus
  • High-performance remote I/O system that flexibly networks 80 modules in real time with a 200 Mbaud data rate
  • Cable lengths of up to 50 m between each module enable giant system dimensions
  • Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems
  • Please keep in mind: The required plug connectors must be purchased separately