Semi-rotary drive DFPD-HD

For maximum process reliability in demanding environments: The semi-rotary drive DFPD-HD reliably controls ball valves and butterfly valves with torque requirements up to 32,000 Nm.
  • Ideal for applications with high torques up to max. 32,000 Nm
  • Extremely modular for a variety of uses: configurable spring forces, a choice between right or left direction of rotation and mechanical or hydraulic manual override
  • With safety functions
  • NAMUR port pattern for solenoid valves to VDI/VDE 3845
  • Variants in accordance with EU Explosion Protection Directive (ATEX)