Single-axis robot YXCS
Notable features of the single-axis robot YXCS include high mechanical rigidity and steady construction for long, one-dimensional strokes and large loads. Configure and order now, in just three steps using the Handling Guide Online!
- Ready-to-install single-axis solution including energy chain for cable and tubing routing as well as matching motor and servo drive package
- For any single-axis movement
- For horizontal mounting position
- Based on the axis series EGC-TB (belt driven linear actuator) and EGC-HD-TB (belt driven linear actuator with heavy-duty guide)
- High mechanical rigidity and sturdy design
- Ideal for long gantry strokes and heavy loads
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems