NFPA standards-based cylinder, inch DSNA
Repairable, NFPA-compliant heavy-duty pneumatic cylinder with tie rods. NPT cylinder connections, piston rod threads in inches and full inch dimensions. The cost-optimized design makes it an ideal choice for OEM machine builders. A robust design featuring repairable, NFPA-compliant pneumatic heavy-duty cylinders with tie rods. NPT cylinder connections, piston rod threads in inches and in full inch dimensions. The cost-optimized design makes it an ideal choice for OEM machine builders. The robust design, featuring stainless steel tie rods, makes this cylinder well suited to industries such as construction, agriculture, automotive and packaging.
- 5 sizes from 1 ½" to 4" for the common sizes
- Complies with NFPA standard and allows easy replacement in existing machines, ideal for MRO
- 303 stainless steel piston rod and tie-rods combined with anodized Al barrel and end caps give great durability and corrosion protection
- FPM sealing option for additional chemical resistance and tough high temperature applications
- Numerous NFPA mounting options offer maximum flexibility