Standards-based tube air cylinder with clamping cartridge DSBC-C
ISO profile cylinder to ISO 15552 with clamping fixture for the piston rod. A wide range of mounting options. Without additional measures for compliance with statutory minimum requirements, the product is not suitable as a safety-relevant component in control systems.
- Piston rod can be held in any position
- Piston rod can be held in position for long periods even with alternating loads, fluctuating operating pressure, or leaks in the system
- Mounting hole pattern to ISO 15552
- Piston rod with internal or external thread
- Magnetic piston for position sensing