Stepper motor EMMB-ST
Stepper motors for applications with basic requirements: Cost-effective, particularly suitable for series machine builders and applications in Electronics and Light Assembly.
- Motor in IP20 (IP40 for motor shaft)
- Absolute encoder, single or multiturn (without battery)
- 3 flange sizes MH: 0.22 Nm ... 6.6 Nm
- Available with holding brake
- Automatic motor detection via "electronic rating plate" with motor correction table
- Application range down to -15°C possible
- OCP cable (one cable plug) with space-saving plug, can be positioned to the front or rear
- Cable length up to 25 M
- Fits perfectly into our holistic product portfolio of electromechanical actuators, motors, drive controllers and control systems