Three-dimensional gantry YXMR

Extremely space-efficient 3D system or highly dynamic version with up to 100 picks/min. Parallel-kinematic actuation for optimized installation space requirements. Configure and order now, in just three steps using the Handling Guide Online!
  • Small-scale or highly dynamic 3D system with parallel kinematic drive concept
  • Based on the mechanics of the EXCM and EXCH planar surface gantries including pre-assembled Z-axis
  • Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
  • Flat and compact for optimized use of space