Three-point gripper HGDD

For rough environments: a fully sealed gripper. Exterior and interior gripping possible.
  • Precise gripping with centric movements despite high torque loads
  • Ideal for very harsh environments
  • 5 sizes with up to 12 mm stroke/jaw
  • Can be used as a double-acting and single-acting gripper
  • Single-acting variant or with gripping force backup opening (NO) or closing (NC)
  • Suitable for external and internal gripping