Valve manifold VTEP

High precision and dynamics for compact multi-channel pressure control with low flow rates. Ideal for a number of industries such as electronics and semiconductors, life science, textiles, battery production and many more.
  • Proportional valve terminal with piezo technology
  • Very compact: 10 channels on a width of less than 120 mm
  • Highly dynamic and precise control of pressure and vacuum
  • Very flexible: customizable control parameters
  • Digital communication interface EtherCAT
  • Very low power consumption
  • No wear and tear, no emissions
  • Silent operation
  • Sustainable operation due to efficient control