Valve manifold MPA-S with CPI connection MPA-CPI

Highly expandable and modular: the internal communication system of the valve manifold saves effort.
  • Valve manifolds for universal applications
  • High-performance valves in a sturdy metal housing
  • Metal linking
  • Two valve sizes can be combined
  • Excellent communication thanks to serial linking
  • Fieldbus connection via CPX
  • Max. 128 pneumatic valves