Valve manifold MPA-S with multi-pin plug connection MPA-MPM
Expandable flat valve manifold in the high-performance range. Easy to service and maintain thanks to detailed diagnostic function.
- Valve manifolds for universal applications
- High-performance valves in a sturdy metal housing
- Metal linking
- Two valve sizes can be combined
- Excellent communication thanks to serial linking
- Fieldbus connection via CPX
- Max. 128 pneumatic valves