Reliable, dynamic, precise: the EMME-AS is our powerful AC synchronous servo motor with optimised connection technology for dynamic applications. The motor is available with classic 2-cable standard lines. Degree of protection IP54 on the motor shaft without shaft seal, IP65 on the motor shaft with shaft seal and for the motor housing and power/encoder connection ensure safe operation. The brushless, permanently excited synchronous servo motor is available in variants with absolute safety encoder, multi-turn and HIPERFACE®.
With increasing automation in all areas of machine and plant construction comes the need for ever shorter cycle times and greater flexibility when changing products. This development has led to the servo drives used today. These motors are mainly used for applications in the following industries:
Servo motors are particularly valued in these industries because their performance and application can be scaled. They always offer the right performance, whether as a direct drive for high-precision axes or as a cost-effective motor-gear unit combination. In addition, the effort and time needed to cable and install servo motors is low, as they can be used with digital signal transmission and combined cables.