Products
Pneumatic drives
Cylinders with piston rod
Standards-based cylinders
Compact cylinders to ISO 21287
Standard cylinder to ISO 15552
Round cylinders to DIN ISO 6432
 
Festo Design Tool 3D Banner

Standards-based cylinders

= Core product range
  Print  
Core product range
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 1 ... 500 mm
  • Force 51 ... 7363 N
  • Double-acting, single-acting, pushing/pulling.
 
Core product range
  • Diameter 32, 40, 50, 63, 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 1 ... 2000 mm
  • Force 415 ... 48250 N
  • Double-acting.
 
Core product range
  • Diameter 8, 10, 12, 16, 20, 25 mm
  • Stroke length 1 ... 500 mm
  • Force 19 ... 295 N
  • Double-acting, single-acting, pushing