Flat cylinder DZH-50-250-PPV-A

14071

GTIN: 4052568112363

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends