Filter regulator LFR-1/4-D-16-5M-O-MIDI-T18-EX4

4772766

GTIN: 4052568418601

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1370 l/min
Pressure regulation range
0.5 bar - 16 bar
Grade of filtration
5 µm